IESNA:LM-63-2002
[TEST]P1704724
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-35)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-AMB-U-T3LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 101W  1590K FIXTURE w/ T3 LOW GLARE DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (78) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.84A 101.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5181.2
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 101.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 83 85 90 95 105 115 125 135 145 155 165 175 180 
628.2 619.2 535.5 490.6 490.6 493.6 499.6 511.5 532.5 565.4 625.2 735.9 942.3 1082.9 1220.5 1432.9 1609.4 1776.9 1905.6 
1959.4 2004.3 2061.1 1983.3 1866.7 1776.9 1420.9 789.7 460.7 415.8 308.1 74.8 44.9 29.9 9.0 6.0 0.0 0.0 
628.2 616.2 535.5 487.6 490.6 493.6 496.6 511.5 529.5 562.4 622.2 735.9 927.4 1085.9 1223.5 1412.0 1612.4 1785.9 1923.5 
1989.3 2028.2 2100.0 2004.3 1896.6 1770.9 1453.9 831.6 481.6 421.8 296.2 77.8 47.9 32.9 9.0 6.0 0.0 0.0 
628.2 610.3 538.5 490.6 490.6 493.6 499.6 508.5 529.5 559.4 616.2 720.9 909.4 1082.9 1232.5 1418.0 1654.3 1869.7 2040.2 
2165.8 2243.6 2312.4 2312.4 2159.8 2004.3 1791.9 1178.6 622.2 475.6 335.0 101.7 56.8 38.9 20.9 12.0 0.0 0.0 
628.2 613.2 553.4 493.6 496.6 499.6 508.5 514.5 535.5 571.4 628.2 718.0 870.5 1070.9 1268.4 1453.9 1666.2 1941.5 2171.8 
2375.2 2494.9 2560.7 2578.6 2554.7 2470.9 2273.5 1953.4 1645.3 1403.0 936.3 305.1 101.7 56.8 29.9 15.0 0.0 0.0 
628.2 616.2 568.4 511.5 502.6 508.5 514.5 529.5 553.4 598.3 652.1 741.9 870.5 1068.0 1307.3 1543.6 1776.9 2046.2 2303.4 
2500.9 2650.4 2725.2 2731.2 2776.1 2841.9 2826.9 2683.3 2327.4 2079.1 1687.2 819.7 233.3 89.7 41.9 17.9 0.0 0.0 
628.2 616.2 586.3 544.4 520.5 526.5 529.5 553.4 589.3 637.2 712.0 813.7 942.3 1115.8 1355.1 1645.3 1908.6 2129.9 2333.3 
2527.8 2671.4 2725.2 2782.1 2862.8 2967.5 3054.3 3108.1 3129.1 2698.3 1932.5 1181.6 430.8 122.6 38.9 15.0 0.0 0.0 
628.2 619.2 607.3 586.3 565.4 556.4 574.4 592.3 637.2 697.0 780.8 915.4 1070.9 1268.4 1507.7 1741.0 1974.4 2210.7 2384.2 
2503.9 2551.7 2563.7 2659.4 2898.7 3165.0 3395.3 3482.1 3257.7 2767.1 2159.8 816.7 200.4 53.8 26.9 9.0 0.0 0.0 
628.2 622.2 625.2 628.2 631.2 649.1 667.1 691.0 735.9 798.7 903.4 1062.0 1247.4 1477.8 1726.1 1962.4 2165.8 2315.4 2462.0 
2554.7 2659.4 2788.0 3015.4 3227.8 3338.5 3233.8 2889.8 2040.2 1262.4 709.0 329.1 179.5 92.7 41.9 17.9 0.0 0.0 
628.2 628.2 640.2 664.1 700.0 744.9 795.7 867.5 945.3 1038.0 1157.7 1322.2 1528.6 1753.0 1989.3 2237.6 2399.2 2563.7 2677.4 
2779.1 2889.8 3006.4 3141.0 3197.9 3096.2 2788.0 2156.8 1409.0 912.4 562.4 376.9 227.4 116.7 62.8 32.9 0.0 0.0 
628.2 628.2 646.2 676.1 729.9 786.8 858.5 948.3 1038.0 1151.7 1283.3 1477.8 1696.2 1929.5 2222.7 2482.9 2713.3 2952.6 3153.0 
3347.4 3601.7 3811.1 4074.4 4259.8 4203.0 3766.3 2752.1 1762.0 1002.1 463.7 248.3 131.6 74.8 38.9 20.9 0.0 0.0 
628.2 634.2 646.2 688.0 735.9 798.7 873.5 960.3 1059.0 1172.7 1304.3 1495.7 1708.1 1956.4 2225.6 2527.8 2767.1 3018.4 3236.8 
3419.2 3658.6 3862.0 4053.4 4170.1 4107.3 3559.8 2491.9 1588.5 882.5 403.8 221.4 116.7 68.8 32.9 15.0 0.0 0.0 
628.2 631.2 655.1 691.0 747.9 813.7 894.4 993.2 1091.9 1205.6 1337.2 1519.7 1735.0 1962.4 2240.6 2503.9 2725.2 2922.7 3096.2 
3254.7 3401.3 3550.9 3649.6 3652.6 3467.1 2904.7 1875.6 1112.8 526.5 236.3 161.5 98.7 50.9 20.9 9.0 0.0 0.0 
628.2 634.2 655.1 697.0 753.8 831.6 900.4 996.2 1088.9 1196.6 1301.3 1438.9 1597.4 1782.9 1968.4 2177.8 2363.3 2539.8 2662.4 
2704.3 2638.5 2459.0 2210.7 1857.7 1355.1 747.9 370.9 218.4 164.5 125.6 83.8 53.8 32.9 17.9 3.0 0.0 0.0 
628.2 637.2 664.1 706.0 756.8 816.7 873.5 921.4 942.3 954.3 930.3 837.6 741.9 682.1 718.0 831.6 960.3 1053.0 1032.1 
897.4 703.0 484.6 317.1 227.4 167.5 131.6 101.7 77.8 56.8 38.9 26.9 17.9 12.0 6.0 3.0 0.0 0.0 
628.2 637.2 664.1 694.0 723.9 744.9 738.9 688.0 535.5 353.0 266.2 260.3 287.2 332.1 391.9 457.7 496.6 460.7 341.0 200.4 158.5 
134.6 125.6 116.7 104.7 92.7 77.8 59.8 44.9 35.9 26.9 17.9 12.0 3.0 3.0 0.0 0.0 
628.2 643.2 664.1 676.1 667.1 628.2 508.5 311.1 218.4 197.4 194.4 194.4 197.4 203.4 212.4 218.4 200.4 155.6 125.6 110.7 98.7 89.7 83.8 
71.8 65.8 59.8 56.8 44.9 35.9 26.9 17.9 12.0 6.0 3.0 3.0 0.0 0.0 
628.2 643.2 652.1 646.2 595.3 463.7 275.2 197.4 185.5 179.5 170.5 167.5 161.5 149.6 140.6 125.6 107.7 95.7 80.8 71.8 65.8 62.8 56.8 53.8 
50.9 44.9 41.9 35.9 26.9 17.9 15.0 9.0 6.0 3.0 3.0 0.0 0.0 
628.2 643.2 640.2 601.3 508.5 311.1 197.4 179.5 173.5 167.5 158.5 149.6 137.6 125.6 113.7 101.7 89.7 77.8 68.8 62.8 56.8 53.8 50.9 47.9 
44.9 41.9 38.9 32.9 26.9 20.9 15.0 12.0 9.0 3.0 3.0 0.0 0.0 
628.2 646.2 631.2 568.4 424.8 242.3 182.5 173.5 164.5 155.6 143.6 131.6 119.7 107.7 98.7 89.7 77.8 68.8 62.8 56.8 53.8 50.9 47.9 44.9 
41.9 38.9 32.9 26.9 23.9 20.9 15.0 12.0 6.0 3.0 3.0 0.0 0.0 
628.2 646.2 628.2 541.5 373.9 209.4 176.5 170.5 161.5 152.6 143.6 128.6 116.7 104.7 92.7 83.8 71.8 65.8 59.8 56.8 50.9 44.9 41.9 38.9 
35.9 32.9 26.9 23.9 20.9 17.9 12.0 9.0 6.0 3.0 0.0 0.0 0.0 
628.2 646.2 628.2 535.5 353.0 197.4 176.5 170.5 161.5 152.6 140.6 128.6 113.7 101.7 89.7 80.8 74.8 68.8 62.8 56.8 50.9 44.9 41.9 35.9 
32.9 29.9 23.9 20.9 17.9 12.0 12.0 6.0 3.0 3.0 0.0 0.0 0.0 
628.2 652.1 625.2 526.5 353.0 194.4 176.5 170.5 161.5 152.6 143.6 128.6 113.7 101.7 92.7 83.8 77.8 68.8 62.8 56.8 50.9 44.9 41.9 35.9 
32.9 26.9 20.9 17.9 15.0 12.0 12.0 6.0 3.0 3.0 0.0 0.0 0.0 
